DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX3252 | EtherCAT Terminal, 2-channel analog input, potentiometer, 300 Ω…40 kΩ, 16 bit, Ex i

Image similar, may contain optional accessories
ELX3252 | EtherCAT Terminal, 2-channel analog input, potentiometer, 300 Ω…40 kΩ, 16 bit, Ex i

ELX3252 | EtherCAT Terminal, 2-channel analog input, potentiometer, 300 Ω…40 kΩ, 16 bit, Ex i

Run LED
Error LED 1
Error LED 2
Power contact
+24 V EX
Power contact
0 V EX
-R1
RL1
RL2
-R2
+R1
+R2
Top view 
ELX3252 | EtherCAT Terminal, 2-channel analog input, potentiometer, 300 Ω…40 kΩ, 16 bit, Ex i

ELX3252 | EtherCAT Terminal, 2-channel analog input, potentiometer, 300 Ω…40 kΩ, 16 bit, Ex i

The system-integrated solution for explosion protection: PC-based control

The system-integrated solution for explosion protection: PC-based control

The ELX3252 EtherCAT Terminal enables potentiometers located in hazardous areas classified zone 0/20 or 1/21 to be connected directly. A stabilized power supply via power contacts of the ELX9560 power supply terminal and the ratiometric measurement of the input voltage offer the preconditions for precise measurement. Potentiometers from 300 Ω to 40 kΩ can be connected to the inputs and the maximum resistance value of the used potentiometer can be stored in the terminal.

 

EtherCAT terminals of the ELX series must always be operated in conjunction with the ELX9560 power supply terminal. This terminal generates an electrically isolated output voltage (24 V EX) from the input voltage (24 V DC) for supplying the subsequent ELX terminals. If a new power supply is required, the combination of an ELX9410 and an ELX9560 can be used so that further ELX terminals can be added. The ELX terminal string must be terminated with one ELX9012 or two ELX9410.

Product status:

regular delivery

Product information

Technical dataELX3252
Number of inputs2
Technologyratiometric potentiometer, potentiometer supply via terminal, 3-wire connection
Measuring rangepotentiometer 300 Ω…40 kΩ
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency30 Hz
Wiring fail indicationyes
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption power contactstyp. 5 mA + load
Current consumption E-bustyp. 70 mA
Special featuresopen-circuit recognition, activatable filters, potentiometer supply via terminal
Weightapprox. 70 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus, CCC
Ex markingATEX:
  II 3(1)G Ex ec [ia Ga] IIC T4 Gc
  II (1)D [Ex ia Da] IIIC
  I (M1) [Ex ia Ma] I
IECEx:
  Ex ec [ia Ga] IIC T4 Gc
  [Ex ia Da] IIIC
  [Ex ia Ma] I
cFMus:
  AIS Class I, II, III, Division 1, Groups A thru G
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc
  [AEx ia Da] IIIC T4
Housing dataELX-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use