
The EL3202-0010 is the high-precision version of the EL3202. The EL3202-0010 analog input terminal facilitates the direct connection of two resistance sensors. The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be carried out in the terminal according to various sensor characteristics (Pt100, Pt1000, NI120, NI1000, KTY types, etc.). The EL3202-0010 can operate sensors in 4-wire technology, external bridges must be set for the 2- and 3-wire connection. This terminal must be operated using 4-wire technology for maximum accuracy. The EtherCAT Terminals indicate their measurement capability by means of light emitting diodes and status bits in the EtherCAT process image.
This terminal is also available as a variant with an individual calibration certificate. (See related products)
Product status:
regular delivery
Product information
Technical data | EL3202-0010 |
---|---|
Number of inputs | 2 |
Power supply | via the E-bus |
Distributed clocks | – |
Input filter limit frequency | typ. 1 kHz |
Sensor types | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1/4 kΩ), KTY sensors (types see documentation) |
Connection method | 4-wire |
Conversion time | approx. 85 ms default setting, 2…800 ms configurable |
Measuring range | -200…+850°C (Pt sensors); -60…+250°C (Ni sensors); -200…+320°C (high-precision) |
Measuring current | < 0.5 mA (load-dependent) |
Temperature range | -200…+320°C (Pt sensors) |
Resolution | 0.01°C per digit |
Measurement error/uncertainty | < ±0.1°C at 40°C ambient temperature, 4-wire connection, Pt100 sensors (measuring range: -200…+320°C) and 50 Hz filter |
Electrical isolation | 500 V (E-bus/signal voltage) |
Current consumption power contacts | – |
Current consumption E-bus | typ. 190 mA |
Bit width in the process image | 2 x 32 bit RTD input |
Special features | integrated digital filter, limit value monitoring, variable connection technology |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Weight | approx. 60 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL, ATEX, IECEx |
Protect. rating/installation pos. | IP20/variable |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use