![EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC](https://multimedia.beckhoff.com/media/el3361-0100__web_preview.png)
The EL3361-0100 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | Analog input |
---|---|
Number of inputs | 2, for 1 resistor bridge in full bridge technology |
Function | resistance bridge, strain gauge (SG), voltage measurement |
Wiring | 4-wire, 6-wire |
Ground reference (input) | differential |
Max. sampling rate | 10 kSps |
Sampling type | simultaneous |
Internal resistance | > 1 MΩ |
Supported nominal sensitivity | 0.5…320 mV/V |
Sensor supply | 10 V DC from power contacts |
Measuring range, nominal | Uref: ±12 V | UD: ±4 V |
Measuring range, technical | Uref: ±12,84 V | UD: ±4,28 V |
Resolution | 24 bit |
Measurement error/uncertainty | < ±0.05% |
Electrical isolation channel/channel | no |
Operating temperature | 0…55°C |
Technical data | General |
---|---|
Power supply | via the E-bus |
Electrical isolation channel/bus | 707 V DC (type test) |
Current consumption power contacts | typ. 30 mA, depends on UV |
Current consumption E-bus | typ. 90 mA |
Distributed clocks | – |
Special features | integrated sensor supply |
Weight | approx. 50 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use