Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3204-0200 | EtherCAT Terminal, 4-channel analog input, temperature, RTD/NTC, 16 bit

Image similar, may contain optional accessories
EL3204-0200 | EtherCAT Terminal, 4-channel analog input, temperature, RTD/NTC, 16 bit

EL3204-0200 | EtherCAT Terminal, 4-channel analog input, temperature, RTD/NTC, 16 bit

Run
Error 1
Run
Error 3
Run
Error 2
Run
Error 4
Power contact
+24 V DC
Power contact 0 V
+R1
-R1
+R3
-R3
+R2
-R2
+R4
-R4
EL3204-0200 | EtherCAT Terminal, 4-channel analog input, temperature, RTD/NTC, 16 bit

EL3204-0200 | EtherCAT Terminal, 4-channel analog input, temperature, RTD/NTC, 16 bit

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The analog EL3204-0200 input terminal enables direct connection of four resistance sensors up to 240 kΩ with 2-wire connection. The available measuring range is significantly larger compared with the EL320x, thus enabling the use of high-impedance NTC sensors. The measured resistance value can either be output directly in ohms or immediately transformed into a temperature in the terminal. In the second case, the conversion from resistance to temperature can optionally be done according to preset characteristic curves (Pt1000, Ni1000, different NCT types), conversion formulas with specific material parameters (e.g. according to IEC 60751, Steinhart-Hart equation, B-parameter equation), or a freely programmable conversion table. The EtherCAT Terminals indicate their measuring capability by means of LEDs and status bits in the EtherCAT process image.

Product status:

regular delivery

Product information

Technical dataEL3204-0200
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Sensor typesNi/PT, any RTD up to 240 kΩ, calculation possible on the basis of a table or material constant, resistance measurement
Connection method2-wire
Conversion timeapprox. 24 ms default setting, 4…500 ms configurable
Measuring currenttyp. < 0.03 mA
Resolution0.1°C per digit
Measurement error/uncertainty< ±0.3% relative to full scale value (240 kΩ)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 150 mA
Current consumption power contacts
Bit width in the process image4 x 32 bit RTD input
Special featurestemperature calculation on the basis of Steinhart-Hart, B parameters, IEC 60751, free table, predefined sensors
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use