DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3208-0010 | EtherCAT Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

Image similar, may contain optional accessories
EL3208-0010 | EtherCAT Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

EL3208-0010 | EtherCAT Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

Run LED
Err LED
CH1...8
Power contact
+24 V
Power contact 0 V
+R1
+R2
+R3
+R4
+R5
+R6
+R7
+R8
-R1
-R2
-R3
-R4
-R5
-R6
-R7
-R8
Top view 
Contact assembly 
EL3208-0010 | EtherCAT Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

EL3208-0010 | EtherCAT Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3208-0010 analog input terminal facilitates the direct connection of eight resistance sensors over a width of 12 mm (high-density housing). The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be carried out in the terminal according to various sensor characteristics (Pt1000, NI1000, NTC, etc.). The EL3208-0010 can operate sensors using 2-wire technology. The EtherCAT Terminals indicate their measurement capability by means of light emitting diodes and status bits in the EtherCAT process image.

Product status:

regular delivery

Product information

Technical dataEL3208-0010
Number of inputs8
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Sensor typesPt1000 (default), Ni1000, potentiometer 1/5/10 kΩ, NTC 1.8 k/2.2 k/3 k/5 k/10 k/20 k/100 k
Connection method2-wire
Conversion time~ 1 s
Measuring range-50…+150°C (depending on sensor type)
Measuring current< 0.5 mA (load-dependent)
Resolution0.01°C per digit
Measurement error/uncertainty-20…+60°C: ±0.25°C at 25°C ambient temperature; -50…+150°C: ±1.5°C (for Pt/Ni sensors)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 95 mA
Special featuresintegrated digital filter, limit value monitoring
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use