![EL3446-0011 | EtherCAT Terminal, 6-channel analog input, current, 0,1 A, 24 bit, distributed power measurement](https://multimedia.beckhoff.com/media/el3446-0011__web_preview.png)
The EL3446-0011 EtherCAT Terminal enables measurement of all relevant electrical data in the supply grid and performs simple pre-evaluations. Since the EL3446-0011 itself has no voltage inputs, the measured voltage values are transmitted via EtherCAT from an EL3443 to be installed once per network. The current in the connectable phases – of which there are up to six – is fed in via simple current transformers. All measured currents and voltages are available as RMS values. In the EL3446-0011, the active power and the energy consumption for each phase are calculated. RMS values are available for voltage U and current I as well as active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ, and harmonics. The EL3446-0011 offers options for comprehensive network analysis and energy management.
With 100 mA inputs, the EL3446-0011 is particularly suitable for evaluating differential current transformers (such as the SCT4xxx) and DC-capable current transformers.
Product status:
regular delivery
Product information
Technical data | EL3446-0011 |
---|---|
Number of inputs | 6 x current |
Oversampling factor | – |
Distributed clocks | optional (necessary for distributed power measurement) |
Update interval | 100 ms |
Measured values | current (and with the EL3443: voltage, effective, reactive and apparent power, active, reactive and apparent energy, cos φ, frequency, THD, harmonic (up to 40th harmonic)) |
Measuring voltage | – |
Measuring current | max. 100 mA (AC/DC) |
Measurement error/uncertainty | 0.3% relative to full scale value (I),
0.6% calculated value (see documentation) |
Update time | net-synchronous |
Monitoring function | undercurrents/overcurrents (adjustable) |
Electrical isolation | 2500 V |
Current consumption power contacts | – |
Current consumption E-bus | typ. 120 mA |
Special features | In combination with an EL3443, the EL3446 allows the measurement of real power values (for apparent, reactive and active power) via distributed power measurement. |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Weight | approx. 75 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use