DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3201-0030 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated

EL3201-0030 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated

EL3201-0030 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated

Run LED
Error LED 1
Power contact
+24 V
Power contact 0 V
+R1
+RL1
-R1
-RL1
Shield
Top view 
Contact assembly 
EL3201-0030 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated

EL3201-0030 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3201-0030 is the externally calibrated version of the EL3201-0010. The EL3201-0030 analog input terminal facilitates the direct connection of a resistance sensor. The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be carried out in the terminal according to various sensor characteristics (Pt100, Pt1000, NI120, NI1000, KTY types, etc.). The EL3201-00x0 can operate sensors in 4-wire technology, external bridges must be set for the 2- and 3-wire connection. This terminal must be operated using 4-wire technology for maximum accuracy. The EtherCAT Terminals indicate their measurement capability by means of light emitting diodes and status bits in the EtherCAT process image.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Product status:

regular delivery

Product information

Technical dataEL3201-0030
Number of inputs1
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1/4 kΩ), KTY sensors (types see documentation)
Connection method4-wire
Conversion timeapprox. 24 ms default setting, 4…500 ms configurable
Measuring range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors); -200…+320°C (high-precision)
Measuring current< 0.5 mA (load-dependent)
Temperature range-200…+320°C (Pt sensors)
Resolution0.01°C per digit
Measurement error/uncertainty< ±0.1°C at 23°C ambient temperature, 4-wire connection, Pt100 sensors (measuring range: -200…+320°C) and 50 Hz filter
Calibration certificate (analog)externally calibrated
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 190 mA
Bit width in the process image1 x 32 bit RTD input
Special featuresintegrated digital filter, limit value monitoring, variable connection technology, external calibration certificate
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3201-0030/000049235EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated, ISO 17025
EL3201-0030/000049236EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision, externally calibrated, DAkkS

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use