DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2051-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 2,5 mm²

ZK2051-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 2,5 mm²

ZK2051-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 2,5 mm²

ZK2051-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 2,5 mm²

ZK2051-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 2,5 mm²

M12, plug, straight, male, 5-pin, L-coded - M12, socket, straight, female, 5-pin, L-coded (5 G 2.5 mm²)

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale + female (PE inverse)
Number of positions (face)5-pin (4+FE)
CodingL-coded
Rated current16 A at 40°C (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale + male (PE inverse)
Number of positions (face)5-pin (4+FE)
CodingL-coded
Rated current16 A at 40°C (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section5 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.9 mm ± 0.2 mm (0.3897" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Max. number of cycles4 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A153.00 mm
A2Ø 16.00 mm
B148.00 mm
B2Ø 16.00 mm
Ordering informationLength
ZK2051-5152-00030.30 m
ZK2051-5152-00303.00 m
ZK2051-5152-00404.00 m
ZK2051-5152-00606.00 m
ZK2051-5152-00707.00 m
ZK2051-5152-00808.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use