DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2027-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

M8, socket, straight, female, 4-pin, A‑coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

A133.00 mm
Ordering informationLength
ZK2027-3200-00101.00 m
ZK2027-3200-00303.00 m
ZK2027-3200-00505.00 m
ZK2027-3200-010010.00 m
ZK2027-3200-015015.00 m
ZK2027-3200-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use