DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2031-1400-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1400-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1400-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1400-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1400-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

7/8“, socket, angled, female, 5-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Rated current16 A at 40°C (according to IEC 60512-3),
12 A (according to UL2238)
Rated voltage300 V (according to IEC 60664-1)
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Cross-section5 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.1 mm ± 0.2 mm (0.3583" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles4 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A145.60 mm
A240.90 mm
Ordering informationLength
ZK2031-1400-00505.00 m
ZK2031-1400-010010.00 m
ZK2031-1400-020020.00 m
ZK2031-1400-030030.00 m
ZK2031-1400-060060.00 m
ZK2031-1400-080080.00 m
ZK2031-1400-0999100 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use