Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.5 mm² (AWG20) |
Use | capable of torsion and drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.0 mm ± 0.2 mm ("0.23622 ± 0.0079") |
Jacket color | black |
A1 | 39.60 mm |
A2 | Ø 10.1 mm |
B1 | 44.00 mm |
B2 | Ø 14.50 mm |
Ordering information | Length |
---|---|
ZK2020-3162-6050 | 5.00 m |
ZK2020-3162-6100 | 10.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use