DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2031-1112-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1112-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1112-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1112-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

ZK2031-1112-0xxx | Power cable, PUR, 5 x 2.5 mm², drag-chain suitable

7/8“, plug, straight, male, 5-pin – 7/8“, socket, straight, female, 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section5 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.1 mm ± 0.2 mm (0.3583" ± 0.0079")
Jacket colorblack
A178.00 mm
A226.00 mm
B153.90 mm
Ordering informationLength
ZK2031-1112-00101.00 m
ZK2031-1112-00202.00 m
ZK2031-1112-00303.00 m
ZK2031-1112-00505.00 m
ZK2031-1112-010010.00 m
ZK2031-1112-015015.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use