DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

Contact assembly

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

ZK2050-5100-0xxx | Power cable, PUR, drag-chain suitable, 5 x 1.5 mm²

Contact assembly

M12, plug, straight, male, 5-pin, L-coded – open end (5 G 1.5 mm²)

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingL-coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataMeterware
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

A153.00 mm
A2Ø 16.00 mm
Ordering informationLength
ZK2050-5100-00303.00 m
ZK2050-5100-010010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use