M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.34 mm² (AWG22) |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
Jacket color | gray |
A1 | 39.60 mm |
A2 | Ø 10.1 mm |
B1 | 34.00 mm |
B2 | Ø 10.1 mm |
Ordering information | Length |
---|---|
ZK2020-3132-3001 | 0.15 m |
ZK2020-3132-3002 | 0.20 m |
ZK2020-3132-3005 | 0.50 m |
ZK2020-3132-3010 | 1.00 m |
ZK2020-3132-3015 | 1.50 m |
ZK2020-3132-3025 | 2.50 m |
ZK2020-3132-3030 | 3.00 m |
ZK2020-3132-3040 | 4.00 m |
ZK2020-3132-3050 | 5.00 m |
ZK2020-3132-3060 | 6.00 m |
ZK2020-3132-3080 | 8.00 m |
ZK2020-3132-3100 | 10.00 m |
ZK2020-3132-3160 | 16.00 m |
ZK2020-3132-3200 | 20.00 m |
ZK2020-3132-3250 | 25.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use