DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

ZK4875-9007-xxxx | DC link connection cable 10 mm², static use

AX-Bridge, straight, male, Power: 2 – open end, 2-wire

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeAX-Bridge
Contact typemale
Number of positions (face)Power: 2
Body colorwhite
Technical dataHead B
Installation sizeopen end
Number of positions (face)2-wire
Technical dataMeterware
Cross-section (power)2 x 10 mm² (approx. AWG8)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Jacket colorgray

For further technical details, please refer to the data sheet.

A1190.00 mm
A280.00 mm
A340.00 mm
A45.60 mm
Ordering informationLength
ZK4875-9007-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use