DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3131-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3131-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3131-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3131-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3131-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 4-pin – M8, plug, straight, male, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A139.60 mm
B139.60 mm
Ordering informationLength
ZK2020-3131-00020.20 m
ZK2020-3131-00030.30 m
ZK2020-3131-00050.50 m
ZK2020-3131-00101.00 m
ZK2020-3131-00202.00 m
ZK2020-3131-00303.00 m
ZK2020-3131-00353.50 m
ZK2020-3131-00505.00 m
ZK2020-3131-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use