DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2053-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 0.75 mm²

ZK2053-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 0.75 mm²

ZK2053-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 0.75 mm²

ZK2053-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 0.75 mm²

ZK2053-5152-0xxx | Power cable, PUR, drag-chain suitable, 5 x 0.75 mm²

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale + female (PE inverse)
Number of positions (face)5-pin (4+FE)
CodingL-coded
Rated current8 A at 40°C (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale + male (PE inverse)
Number of positions (face)5-pin (4+FE)
CodingL-coded
Rated current8 A at 40°C (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section5 x 0.75 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.3 mm ± 0.2 mm (0.248" ± 0.0079")
Min. bending radius, moved6 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A153.00 mm
A2Ø 16.00 mm
B148.00 mm
B2Ø 16.00 mm
Ordering informationLength
ZK2053-5152-00030.30 m
ZK2053-5152-00060.60 m
ZK2053-5152-00202.00 m
ZK2053-5152-00303.00 m
ZK2053-5152-00505.00 m
ZK2053-5152-00606.00 m
ZK2053-5152-00707.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2025 - Terms of Use