DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3132-6xxx | Power cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2020-3132-6xxx | Power cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2020-3132-6xxx | Power cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2020-3132-6xxx | Power cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2020-3132-6xxx | Power cable, PUR, 4 x 0.5 mm², torsion resistant

M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.5 mm² (AWG20)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
B134.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2020-3132-60050.50 m
ZK2020-3132-60202.00 m
ZK2020-3132-60303.00 m
ZK2020-3132-60505.00 m
ZK2020-3132-60757.50 m
ZK2020-3132-610010.00 m
ZK2020-3132-615015.00 m
ZK2020-3132-625025.00 m
ZK2020-3132-640040.00 m
ZK2020-3132-650050.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use