DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZC2000-0000-0034 | Splitter cable, for XPlanar tile APS4322-0000-0000, 1 x 6 layout, PVC, fixed installation

ZC2000-0000-0034 | Splitter cable, for XPlanar tile APS4322-0000-0000, 1 x 6 layout, PVC, fixed installation

ZC2000-0000-0034 | Splitter cable, for XPlanar tile APS4322-0000-0000, 1 x 6 layout, PVC, fixed installation

ZC2000-0000-0034 | Splitter cable, for XPlanar tile APS4322-0000-0000, 1 x 6 layout, PVC, fixed installation

ZC2000-0000-0034 | Splitter cable, for XPlanar tile APS4322-0000-0000, 1 x 6 layout, PVC, fixed installation

Splitter cable, for XPlanar system, PVC, for fixed installation, 3G1.5 + 2 x 0.75 mm², 6 x M12, socket, straight, female, 5-pin, K-code + 1 x open end 5 m

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataHead C
Installation sizeopen end
Number of positions (face)5-wire
Technical dataHead D
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataHead E
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataHead F
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataHead H
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0 ... 12 mm
Body colorblack
Technical dataMeterware
Cross-section2 x 0.75 mm² (AWG18) + 3 x 1.5 mm² (AWG16)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.5 mm ± 0.2 mm (0.3346" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

A170.0 mm
A2Ø 25.0 mm
B170.0 mm
B2Ø 25.0 mm
D170.0 mm
D2Ø 25.0 mm
E170.0 mm
E2Ø 25.0 mm
F170.0 mm
F2Ø 25.0 mm
H170.0 mm
H2Ø 25.0 mm
Ordering informationLength
ZC2000-0000-0034 2 x 0.2 m, 2 x 0.45 m, 2 x 0.7 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use