DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3100-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3100-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3100-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3100-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3100-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Min. bending radius, moved6 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK2020-3100-00030.30 m
ZK2020-3100-00101.00 m
ZK2020-3100-00202.00 m
ZK2020-3100-00232.30 m
ZK2020-3100-00262.60 m
ZK2020-3100-00282.80 m
ZK2020-3100-00303.00 m
ZK2020-3100-00404.00 m
ZK2020-3100-00434.30 m
ZK2020-3100-00505.00 m
ZK2020-3100-010010.00 m
ZK2020-3100-015015.00 m
ZK2020-3100-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use