DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A139.60 mm
A2Ø 10.1 mm
B134.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2020-3132-10000.10 m
ZK2020-3132-00010.15 m
ZK2020-3132-00020.20 m
ZK2020-3132-00030.30 m
ZK2020-3132-00040.40 m
ZK2020-3132-00050.50 m
ZK2020-3132-00060.60 m
ZK2020-3132-00070.70 m
ZK2020-3132-00080.80 m
ZK2020-3132-00101.00 m
ZK2020-3132-00151.50 m
ZK2020-3132-00161.60 m
ZK2020-3132-00202.00 m
ZK2020-3132-00252.50 m
ZK2020-3132-00282.80 m
ZK2020-3132-00303.00 m
ZK2020-3132-00353.50 m
ZK2020-3132-00404.00 m
ZK2020-3132-00434.30 m
ZK2020-3132-00454.50 m
ZK2020-3132-00505.00 m
ZK2020-3132-00555.50 m
ZK2020-3132-00606.00 m
ZK2020-3132-00707.00 m
ZK2020-3132-00757.50 m
ZK2020-3132-00808.00 m
ZK2020-3132-00909.00 m
ZK2020-3132-010010.00 m
ZK2020-3132-012012.00 m
ZK2020-3132-012512.50 m
ZK2020-3132-015015.00 m
ZK2020-3132-015515.50 m
ZK2020-3132-017017.00 m
ZK2020-3132-019019.00 m
ZK2020-3132-020020.00 m
ZK2020-3132-023023.00 m
ZK2020-3132-045045.00 m
ZK2020-3132-050050.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use