DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

ZK4875-9006-xxxx | DC link connection cable 6 mm², static use

AX-Bridge, straight, male, Power: 2-pin – open end, 3-wire + shielding

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeAX-Bridge
Contact typemale
Number of positions (face)Power: 2
Rated voltage680 V DC
Mating cycles25
Technical dataHead B
Installation sizeopen end
Number of positions (face)2-wire
Technical dataCable by meter
Operating voltage300/500 V (according to DIN VDE 0298-3)
Cross-section (power)2 x 6 mm² (approx. AWG10)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A1190.00 mm
A280.00 mm
A340.00 mm
A45.60 mm
Ordering informationLength
ZK4875-9006-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2025 - Terms of Use