DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2030-1600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

7/8“, flange, straight, female, 5-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typeflange front assembly with wires
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Ordering informationLength
ZK2030-1600-00101.00 m
ZK2030-1600-00303.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use