DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3200-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3200-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3200-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3200-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3200-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

M8, socket, straight, female, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorgray
A133.00 mm
Ordering informationLength
ZK2020-3200-30101.00 m
ZK2020-3200-30202.00 m
ZK2020-3200-30303.00 m
ZK2020-3200-30505.00 m
ZK2020-3200-30606.00 m
ZK2020-3200-30707.00 m
ZK2020-3200-310010.00 m
ZK2020-3200-316016.00 m
ZK2020-3200-325025.00 m
ZK2020-3200-330030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use