DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2030-1314-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1314-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1314-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1314-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1314-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

7/8“, plug, angled, male, 5-pin – 7/8“, socket, angled, female, 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

A145.60 mm
A241.90 mm
B145.60 mm
B240.90 mm
Ordering informationLength
ZK2030-1314-00030.30 m
ZK2030-1314-00050.50 m
ZK2030-1314-00101.00 m
ZK2030-1314-00303.00 m
ZK2030-1314-00505.00 m
ZK2030-1314-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use