Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | 7/8" |
Connector type | plug |
Contact type | male |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | 7/8" |
Connector type | flange front assembly with wires |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 5 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 7.8 mm ± 0.2 mm (0.3071" ± 0.0079") |
Jacket color | black |
![](https://multimedia.beckhoff.com/media/zk2030-1114__web_dimensions.gif)
A1 | 55.00 mm |
A2 | 26.00 mm |
B1 | 24.80 mm |
B2 | 23.80 mm |
Ordering information | Length |
---|---|
ZK2030-1114-0005 | 0.50 m |
ZK2030-1114-0010 | 1.00 m |
ZK2030-1114-0020 | 2.00 m |
ZK2030-1114-0030 | 3.00 m |
Further length on request
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use