DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3200-Exxx | Power cable, PVC, 4 x 0.34 mm², fixed installation, CMG, CSA, PLTC-ER

ZK2020-3200-Exxx | Power cable, PVC, 4 x 0.34 mm², fixed installation, CMG, CSA, PLTC-ER

ZK2020-3200-Exxx | Power cable, PVC, 4 x 0.34 mm², fixed installation, CMG, CSA, PLTC-ER

ZK2020-3200-Exxx | Power cable, PVC, 4 x 0.34 mm², fixed installation, CMG, CSA, PLTC-ER

ZK2020-3200-Exxx | Power cable, PVC, 4 x 0.34 mm², fixed installation, CMG, CSA, PLTC-ER

M8, socket, straight, female, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Min. bending radius, fixed installation6 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A134.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK2020-3200-E0202.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use