DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2051-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

M12, socket, straight, female, 5-pin, L-coded – open end (5 G 2.5 mm²)

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataMeterware
Cross-section5 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.9 mm ± 0.2 mm (0.3897" ± 0.0079")
Jacket colorblack
A148.00 mm
A2Ø 16.00 mm
Ordering informationLength
ZK2051-5200-00101.00 m
ZK2051-5200-00303.00 m
ZK2051-5200-00505.00 m

Further length on request

© Beckhoff Automation 2024 - Terms of Use