DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2020-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3200-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, socket, straight, female, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

A134.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK2020-3200-00030.30 m
ZK2020-3200-00050.50 m
ZK2020-3200-00101.00 m
ZK2020-3200-00151.50 m
ZK2020-3200-00202.00 m
ZK2020-3200-00252.50 m
ZK2020-3200-00303.00 m
ZK2020-3200-00353.50 m
ZK2020-3200-00454.50 m
ZK2020-3200-00505.00 m
ZK2020-3200-00606.00 m
ZK2020-3200-00707.00 m
ZK2020-3200-00808.00 m
ZK2020-3200-00858.50 m
ZK2020-3200-00909.00 m
ZK2020-3200-010010.00 m
ZK2020-3200-012512.50 m
ZK2020-3200-013013.00 m
ZK2020-3200-015015.00 m
ZK2020-3200-015515.50 m
ZK2020-3200-017017.00 m
ZK2020-3200-020020.00 m
ZK2020-3200-020520.50 m
ZK2020-3200-025025.00 m
ZK2020-3200-028528.50 m
ZK2020-3200-030030.00 m
ZK2020-3200-040040.00 m
ZK2020-3200-050050.00 m
ZK2020-3200-060060.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use