DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2051-5400-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5400-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5400-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5400-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

ZK2051-5400-0xxx | Power cable, PUR, drag-chain suitable, 5 G 2.5 mm²

M12, socket, angled, female, 5-pin, L-coded – open end (5 G 2.5 mm²)

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataMeterware
Cross-section5 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.9 mm ± 0.2 mm (0.3897" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

A140.0 mm
A2~ 35,0 mm
A3Ø 18.0 mm
Ordering informationLength
ZK2051-5400-00101.00 m
ZK2051-5400-00202.00 m
ZK2051-5400-00303.00 m
ZK2051-5400-00505.00 m
ZK2051-5400-00606.00 m
ZK2051-5400-010010.00 m
ZK2051-5400-012012.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use