DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3602-0002 | EtherCAT Terminal, 2-channel analog input, voltage, ±200 mV, 24 bit, high-precision

Image similar, may contain optional accessories
EL3602-0002 | EtherCAT Terminal, 2-channel analog input, voltage, ±200 mV, 24 bit, high-precision

EL3602-0002 | EtherCAT Terminal, 2-channel analog input, voltage, ±200 mV, 24 bit, high-precision

Run 1
Error 1
Run 2
Error 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
GND
Shield
+Input 2
-Input 2
GND
Shield
EL3602-0002 | EtherCAT Terminal, 2-channel analog input, voltage, ±200 mV, 24 bit, high-precision

EL3602-0002 | EtherCAT Terminal, 2-channel analog input, voltage, ±200 mV, 24 bit, high-precision

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The 2-channel analog input terminal EL3602-0002 is a variant of the EL3602 for measurements in the range ±200 mV. The voltage is digitized to a resolution of 24 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminal are differential inputs and possess a common, internal ground potential. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEL3602-0002
Number of inputs2 (differential)
Power supplyvia the E-bus
Signal voltage-200…+200 mV
Oversampling factor
Input signal bandwidth
Distributed clocks
Distributed clock precision
Internal resistance> 200 kΩ
Input filter limit frequency10 kHz
Common-mode voltage UCMmax. 35 V
Conversion time20 ms default setting, 1…400 ms configurable
Resolution24 bit (incl. sign)
Measurement error/uncertainty< ±0.05% at 25°C, 50 Hz filter (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 190 mA
Current consumption power contacts
Crosstalk attenuation> 60 dB
Special featuresvarious filter times, limit value monitoring, high precision
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use