DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3502-0030 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps, externally calibrated

Image similar, may contain optional accessories
ELM3502-0030 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps, externally calibrated

ELM3502-0030 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps, externally calibrated

Run
OK ch 1
OK ch 2
Ch 1
Ch 2
ELM3502-0030 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps, externally calibrated

ELM3502-0030 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps, externally calibrated

For demanding applications: calibrated analog inputs

For demanding applications: calibrated analog inputs

SPS 2019: Beckhoff Measurement Modules

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The ELM350x EtherCAT Terminals are designed for the evaluation of measuring bridges in full-bridge, half-bridge and quarter-bridge configuration. The terminals feature internally switchable supplementary resistors. The feed is integrated. Like all other parameters, the supply voltage is adjustable in the CoE. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM350x modules for the evaluation of measuring bridges offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 6-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM350x
Strain gaugequarter bridge (1000/350/120 Ω), half bridge (±16/8/4/2 mV/V), full bridge (±32/8/4/2 mV/V), internal bridge completion and supply adjustable 0…5 V (2-/3-/4-/5-/6-wire connection), shunt calibration
Voltage measurement±10 V, ±80 mV, 0…10 V
Potentiometer measurementpotentiometer ≥ 1 kΩ, supply integrated and adjustable 0…5 V
Temperature measurement (RTD)Pt1000
Technical dataELM3502-0030
Number of channels2
Technologyresistor bridge, strain gauge
Signal typedifferential
Connection technology2-/3-/4-/5-/6-wire
Connection typepush-in, service plug 6-pin
Max. sampling ratemax. 50 µs/20 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 20 ksamples/s)
Internal resistance> 4 MΩ
Measurement error/uncertaintytyp. < ±500 ppm/±0.05% in some measuring ranges, relative to the respective full scale value, see documentation
Temperature coefficientup to typ. < 1 ppm/K in some measuring ranges, see documentation
Calibration certificate (analog)externally calibrated
Connection diagnosticsbroken wire/short circuit
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation channel/channelno
Electrical isolation channel/bus707 V DC (type test)
Electrical isolation channel/SGND707 V DC (type test)
Current consumption E-bustyp. 450 mA
Current consumption power contacts
Weightapprox. 350 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, calibrated version of ELM3502-0000
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
ELM3502-0030/000062613ELM3502-0030 with external calibration certificate type ISO 17025, external service providers, calibration full-bridge 6-wire 32/8/4/2 mV/V
ELM3502-0030/000062614ELM3502-0030 with external calibration certificate type DAkkS, external service providers, calibration full-bridge 6-wire 32/8/4/2 mV/V

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use