DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

Run LED 1
Run LED 2
Run LED 3
Run LED 4
Error LED 1
Error LED 2
Error LED 3
Error LED 4
Power contact
+24 V
Power contact 0 V
+TC1
+TC2
+TC3
+TC4
-TC1
-TC2
-TC3
-TC4
Top view 
Contact assembly 
Observe for earthed
thermocoupler:
differential inputs
max. ± 2 V to ground
EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

TwinSAFE SC: Making standard signals usable for safety tasks

Thermocouple measurement with Beckhoff components: precise and fast

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

TwinSAFE SC: Making standard signals usable for safety tasks

Thermocouple measurement with Beckhoff components: precise and fast

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3314-0090 analog input terminal allows four thermocouples to be connected directly. The EtherCAT Terminal circuit can operate thermocouple sensors using the 2-wire technique. A microprocessor handles linearization across the whole temperature range, which is freely selectable. Compensation for the cold junction is made through an internal temperature measurement at the terminal. The EL3314-0090 can also be used for mV measurement.

With the aid of the TwinSAFE SC technology (TwinSAFE Single Channel) it is possible to make use of standard signals for safety tasks in any network or fieldbus. To do this, EtherCAT I/Os from the areas of analog input, position measurement or communication (4…20 mA, incremental encoder, IO-Link, etc.) are extended by the TwinSAFE SC function. The properties typical for the signals and the standard functions of the I/O components are retained. TwinSAFE SC I/Os differ optically from standard I/Os by a yellow stripe on the front of the housing.

The TwinSAFE SC technology enables communication via a TwinSAFE protocol. These connections can be distinguished from the usual secure communication via Safety over EtherCAT.

The data from the TwinSAFE SC components is fed via a TwinSAFE protocol to the TwinSAFE Logic, where it can be used in the context of safety-relevant applications. Detailed examples confirmed/calculated by the TÜV SÜD for the correct application of the TwinSAFE SC components and the respective normative classifications can be found in the TwinSAFE application manual.

Product status:

regular delivery

Product information

Technical dataEL3314-0090
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Connection method2-wire
Conversion timeapprox. 2.5 s up to 20 ms, depending on configuration and filter setting, default: approx. 250 ms
Voltage measurement±30/±60/±75 mV
Resolution16 bit, representation adjustable: 0.1/0.01°C or 1/2/4 µV per digit
Temperature measurement (thermocouple)type B, C, E, J, K, L, N, R, S, T, U (default setting: type K)
Measurement uncertainty (temperature measurement)at 23°C ambient temperature, with internal cold junction, according type: B: ±8.5°C; C: ±6.2°C; E: ±2.5°C; J: ±2.7°C; K: ±3°C; L: ±2.3°C; N: ±3°C; R: ±6.7°C; S: ±7.1°C; T: ±2.9°C; U: ±2.5°C; for further details see documentation
Measurement uncertainty (voltage measurement)at ±75 mV, 23°C ambient temperature: < ±0.14% (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 200 mA
Special featureschannel by channel wire break detection, internal and external cold junction, firmware filter adjustable, TwinSAFE SC
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use