DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3104-0030 | EtherCAT Terminal, 4-channel analog input, current, ±20 mA, 24 bit, 10 ksps, externally calibrated

Image similar, may contain optional accessories
ELM3104-0030 | EtherCAT Terminal, 4-channel analog input, current, ±20 mA, 24 bit, 10 ksps, externally calibrated

ELM3104-0030 | EtherCAT Terminal, 4-channel analog input, current, ±20 mA, 24 bit, 10 ksps, externally calibrated

Run
OK ch 1
OK ch 2
OK ch 3
OK ch 4
Ch 1
Ch 2
Ch 3
Ch 4
ELM3104-0030 | EtherCAT Terminal, 4-channel analog input, current, ±20 mA, 24 bit, 10 ksps, externally calibrated

ELM3104-0030 | EtherCAT Terminal, 4-channel analog input, current, ±20 mA, 24 bit, 10 ksps, externally calibrated

The ELM310x EtherCAT Terminals are designed for flexible current measurement ranging from -20 to +20 mA. They offer selectable measuring ranges from -20/0/4 to ±20 mA, as well as current measurement in accordance with NAMUR NE43.

The measuring range can be selected in the CoE, as well as the other setting options, such as the filter parameters. Regardless of the signal layout, all ELM modules offer the same technological features, with the ELM310x for current measurement providing a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin connector (push-in) can be removed for maintenance purposes without disconnecting the individual wires.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM310x
Current measurement±20 mA, 0/4…20 mA, NAMUR NE43 (2-wire connection)
Technical dataELM3104-0030
Number of channels4
Technologycurrent measurement
Signal typedifferential
Connection technology2-wire
Connection typepush-in, service plug 2-pin
Max. sampling ratemax. 100 µs/10 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 10 ksamples/s)
Internal resistance150 Ω (current)
Measurement error/uncertaintytyp. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value, see documentation
Temperature coefficienttyp. < 10 ppm/K
Calibration certificate (analog)externally calibrated
Connection diagnosticsrecommendation: 4…20 mA mode
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation channel/channelno
Electrical isolation channel/bus707 V DC (type test)
Electrical isolation channel/SGND707 V DC (type test)
Current consumption E-bustyp. 490 mA
Current consumption power contacts
Weightapprox. 350 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
ELM3104-0030/000337409ELM3104-0030 with external calibration certificate type ISO 17025, external service providers
ELM3104-0030/000337410ELM3104-0030 with external calibration certificate type DAkkS external service providers

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use