DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

Image similar, may contain optional accessories
EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

Run
Error 1
Run
Error 2
Power contact
+24 V DC
Power contact 0 V
+R1
+RL1
-R1
Shield
+R2
+RL2
-R2
Shield
EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

EL3202 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3202 analog input terminal facilitates the direct connection of two resistance sensors. The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be carried out in the terminal according to various sensor characteristics (Pt100, Pt1000, NI120, NI1000, KTY types, etc.). The EL3202 can operate sensors in 2- and 3-wire technology, for the 2-wire connection an external bridge is necessary. The EtherCAT Terminals indicate their measurement capability by means of light emitting diodes and status bits in the EtherCAT process image.

Product status:

regular delivery

Product information

Technical dataEL3202
Number of inputs2
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1/4 kΩ), KTY sensors (types see documentation)
Connection method2- or 3-wire (default: 2-wire)
Conversion timeapprox. 85 ms default setting, 2…800 ms configurable
Measuring current< 0.5 mA (load-dependent)
Temperature range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Resolution0.1°C per digit
Measurement error/uncertainty< ±0.5°C for Pt sensors
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 190 mA
Current consumption power contacts
Bit width in the process image2 x 32 bit RTD input
Special featuresintegrated digital filter, limit value monitoring, variable connection technology
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3202EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit
ES3202EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use