
The EL4374 analog input terminal combines two analog inputs and two analog outputs that can be individually parameterized by the controller/TwinCAT via CoE for current or voltage operation. Depending on the setting, the channels process signals with 2 ksps in the range of -10/0 to +10 V or -20/0/+4 to +20 mA.
The inputs are digitized with a 16-bit resolution and electrically isolated before being transmitted to the higher-level automation device. As for the 16-bit-resolution outputs, these operate in the same way. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43. The outputs are also capable of delivering up to 107% of their capacity.
Special features:
- combined input/output terminal: 10 V/20 mA
- 107% measurement/output range
- high output power at 20 mA: load up to 750 Ohm
- 2 ksps conversion rate per channel for standard automation tasks
Product status:
regular delivery
Product information
Technical data | Analog input |
---|---|
Number of inputs | 2 |
Max. sampling rate | min. 500 µs (max. 2 ksps) per channel |
Internal resistance | > 200 kΩ | 100 Ω typ |
Input filter limit frequency | 1.2 kHz |
Dielectric strength | voltage, current: max. ±30 V against GND |
Measuring range, nominal | -10/0…+10 V | -20/0/+4…+20 mA |
Measuring range, technical | -10.73…+10.73 V | -21.47…+21.47 mA |
Resolution | 16 bit (incl. sign) |
Measurement error/uncertainty | typ. < ±0.15% (at 25°C ±5°C, otherwise < ±0.3%, see documentation) |
Electrical isolation channel/channel | no |
Technical data | Analog output |
---|---|
Number of outputs | 2 |
Output rate | min. 500 µs (max. 2 ksps) per channel |
Load | voltage: > 2 kΩ (short-circuit-proof) current: < 750 Ω |
Output range, nominal | -10/0…+10 V | -20/0/+4…+20 mA |
Output range, technical | -10.73…+10.73 V | -21.47…+21.47 mA |
Resolution | 16 bit (incl. sign) |
Output error | typ. < ±0.1 % (see documentation) |
Electrical isolation channel/channel | no |
Technical data | General |
---|---|
Power supply | via power contacts, 24 V DC (-15 %/+20 %) |
Distributed clocks | – |
Electrical isolation | channel/E-bus: functional separation 707 V DC type test |
Current consumption power contacts | typ. 60 mA (load-dependent) |
Current consumption E-bus | typ. 90 mA |
Special features | 107% measuring range/output range, output diagnosis |
Weight | approx. 55 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use