Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3542-0000 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS

Image similar, may contain optional accessories
ELM3542-0000 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS

ELM3542-0000 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS

Run
OK ch. 1
OK ch. 2
Ch. 1
Ch. 2
ELM3542-0000 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS

ELM3542-0000 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

For demanding applications: calibrated analog inputs

SPS 2019: Beckhoff Measurement Modules

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

For demanding applications: calibrated analog inputs

SPS 2019: Beckhoff Measurement Modules

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The ELM3542 and ELM3544 EtherCAT Terminals from the ELM3x4x economy series are designed for the evaluation of measuring bridges in full bridge, half bridge and quarter bridge configuration. With a maximum data rate of 1 ksps per channel they are ideally suited for the recording of less dynamic procedures, such as slow oscillations and corresponding weighing procedures. In return, they measure with extremely low noise and are temperature-stable up to an ambient temperature of 60°C. The integrated bridge supply can supply 1 to 12 V and, like all other parameters, is adjustable online in the CoE at runtime. In addition, the ELM3542 features a connection for one TEDS-IC in the sensor per channel – this way the SG can be electronically read, detected and also written immediately upon plugging in. Apart from that, the ELM354x have all the features familiar from the fast ELM350x basic series, such as internally switchable extension resistors and comprehensive sensor and function diagnostics for industrial 24/7 operation. The 6-pin connector (push-in) is removable for maintenance purposes without releasing the individual wires.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

System dataELM354x
Strain gaugequarter bridge (350 Ω + 120 Ω), half bridge (up to ±16 mV/V), full bridge (up to ±32 mV/V), internal bridge completion and supply adjustable 0…12 V (2-/3-/4-/5-/6-wire connection), shunt calibration
Voltage measurement±10 V, ±80 mV, 0…10 V
Potentiometer measurementpotentiometer ≥ 1 kΩ, supply integrated and adjustable 0…12 V
Temperature measurement (RTD)Pt1000
Technical dataELM3542-0000
Number of channels2
Technologyresistor bridge, strain gauge
Signal typedifferential
Connection technology2-/3-/4-/5-/6-wire
Connection typepush-in, service plug 6-pin
Max. sampling ratemax. 1 ms/1 ksps (per channel, multiplex)
Oversampling factorn = 1…25 selectable
Internal resistance> 4 MΩ
Measurement error/uncertaintytyp. < ±250 ppm/±0.025% in some measuring ranges, relative to the respective full scale value, see documentation
Connection diagnosticsbroken wire/short circuit
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation | Channel/channelno
Electrical isolation | Channel/bus707 V DC (type test)
Electrical isolation | Channel/SGND707 V DC (type test)
Current consumption E-bustyp. 85 mA
Current consumption power contactstyp. 45 mA + load, in total max. typ. 150 mA
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, TEDS connection option, 4-wire quarter bridge measurement
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm
Dimensions (W x H x D)30 mm x 100 mm x 95 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use