DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3004-0000 | EtherCAT Terminal, 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps

Image similar, may contain optional accessories
ELM3004-0000 | EtherCAT Terminal, 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps

ELM3004-0000 | EtherCAT Terminal, 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps

Run
OK ch 1
OK ch 2
OK ch 3
OK ch 4
Ch 1
Ch 2
Ch 3
Ch 4
ELM3004-0000 | EtherCAT Terminal, 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps

ELM3004-0000 | EtherCAT Terminal, 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

For demanding applications: calibrated analog inputs

SPS 2019: Beckhoff Measurement Modules

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The ELM300x EtherCAT Terminals are designed for flexible voltage measurement from 20 mV to 30 V in eleven measuring ranges. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM300x modules for voltage measurement offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

This terminal is also available as a variant with an individual calibration certificate. (See related products)

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM300x
Voltage measurement±30/10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…5/10 V
Technical dataELM3004-0000
Number of channels4
Technologyvoltage measurement
Signal typedifferential
Connection technology2-wire
Connection typepush-in, service plug 2-pin
Max. sampling ratemax. 100 µs/10 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 10 ksamples/s)
Internal resistance> 500 kΩ (30 V); > 4 MΩ (others)
Measurement error/uncertaintytyp. < ±50 ppm/±0.005% in some measuring ranges, relative to the respective full scale value, see documentation
Temperature coefficienttyp. < 1 ppm/K
Functional diagnosticsyes
Connection diagnosticsbroken wire/short circuit
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation channel/channelno
Electrical isolation channel/bus707 V DC (type test)
Electrical isolation channel/SGND707 V DC (type test)
Current consumption power contacts
Current consumption E-bustyp. 470 mA
Weightapprox. 350 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use