The EL3403 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network. The voltage is measured via the direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3403 version, the effective power and the energy consumption for each phase are calculated. The root-mean-square value of voltage U, current I and the effective power P, apparent power S, reactive power Q, frequency F and phase shift angle cos φ can be derived. The EL3403 provides a comprehensive network analysis and an energy management option.
Product status:
regular delivery (not recommended for new projects) | recommended alternative: EL3443
Product information
Technical data | EL3403-0111 |
---|---|
Number of inputs | 3 x current, 3 x voltage |
Wiring | 2-wire |
Ground reference (input) | single-ended |
Oversampling factor | – |
Distributed clocks | – |
Conversion time | mains-synchronous |
Measured values | current (I1, I2, I3), voltage, effective power, reactive power, apparent power, energy, cos φ, frequency |
Measuring voltage | max. 500 V AC 3~ (ULX-N: max. 288 V AC) |
Measuring current | 10 mA/100 mA/1.000 mA |
Resolution | 1 μA, 0.1 mV, 10 mW |
Measurement error/uncertainty | 0.5% relative to full scale value (U/I), 1% calculated value |
Measuring procedure | true RMS |
Update time | net-synchronous |
Electrical isolation | 1500 V |
Current consumption power contacts | – |
Current consumption E-bus | typ. 120 mA |
Bit width in the process image | 62 byte PM input, 3 byte PM output |
Special features | true RMS value calculation, optional single-phase operation |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Weight | approx. 75 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL |
Protect. rating/installation pos. | IP20/variable |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use