Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

Image similar, may contain optional accessories
ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

Run
Error 1
Error
Error 2
Power contact
+24 V Ex
Power contact
0 V Ex
UV1
GND
Input 1
UV2
GND
Input 2
ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

The system-integrated solution for explosion protection: PC-based control

The system-integrated solution for explosion protection: PC-based control

TwinSAFE SC: Making standard signals usable for safety tasks

The ELX3152-0090 analog input terminal allows the direct connection of intrinsically safe field devices located in hazardous areas classified zone 0/20 or 1/21. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. The measuring range can be switched between 0...20 mA and 4...20 mA by software. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and evaluation according to NAMUR NE43. The error LEDs indicate an overload condition and wire breakage. The error LEDs indicate an overload condition and wire breakage.

With the aid of the TwinSAFE SC technology (TwinSAFE Single Channel) it is possible to make use of standard signals for safety tasks in any network or fieldbus. To do this, EtherCAT I/Os from the areas of analog input, position measurement or communication (4…20 mA, incremental encoder, IO-Link, etc.) are extended by the TwinSAFE SC function. The properties typical for the signals and the standard functions of the I/O components are retained. TwinSAFE SC I/Os differ optically from standard I/Os by a yellow stripe on the front of the housing.

The TwinSAFE SC technology enables communication via a TwinSAFE protocol. These connections can be distinguished from the usual secure communication via Safety over EtherCAT.

The data from the TwinSAFE SC components is fed via a TwinSAFE protocol to the TwinSAFE Logic, where it can be used in the context of safety-relevant applications. Detailed examples confirmed/calculated by the TÜV SÜD for the correct application of the TwinSAFE SC components and the respective normative classifications can be found in the TwinSAFE application manual.

Product status:

regular delivery

Product information

Technical dataELX3152-0090
Technologycurrent input
Signal current0/4…20 mA
Number of inputs2 (single-ended)
Connection method2- or 3-wire (default: 3-wire)
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Measuring resistancetyp. 100 Ω
Input filter limit frequency5 kHz
Conversion timetyp. 1 ms
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption power contactstyp. 10 mA + load
Current consumption E-bustyp. 85 mA
Distributed clocksyes
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring, NE43 NAMUR, TwinSAFE SC
Weightapprox. 60 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
  II 3(1)G Ex ec [ia Ga] IIC T4 Gc
  II (1)D [Ex ia Da] IIIC
  I (M1) [Ex ia Ma] I
IECEx:
  Ex ec [ia Ga] IIC T4 Gc
  [Ex ia Da] IIIC
  [Ex ia Ma] I
cFMus:
  AIS Class I, II, III, Division 1, Groups A thru G
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc
  [AEx ia Da] IIIC T4
Housing dataELX-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use