DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3443-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 5 A, 24 bit

EL3443-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 5 A, 24 bit

EL3443-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 5 A, 24 bit

Run LED
L1 OK
L2 OK
L3 OK
System OK
L1 error
L2 error
L3 error
L1
L2
L3
N
IL1
IL2
IL3
N
Top view 
Contact assembly 
EL3443-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 5 A, 24 bit

EL3443-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 5 A, 24 bit

The EL3443-0010 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network and carries out simple pre-evaluation. The voltage is measured via direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3443-0010 terminal, the effective power and energy consumption for each phase are calculated. The RMS values of voltage U and current I as well as the active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ and harmonic are available. The EL3443-0010 offers extended functionality for mains analysis and energy management.

 

In addition, the EL3443-0010 comes with the option of transmitting the time of the last voltage zero crossing to the controller via XFC technology. This can be used, for example, to carry out switching operations to suit the application.

Product status:

regular delivery

Product information

Technical dataEL3443-0010
Number of inputs3 x current, 3 x voltage
Wiring2-wire
Ground referencesingle-ended
Oversampling factor
Distributed clocksoptional
Update intervalone mains period (20 ms at 50 Hz)
Measured valuescurrent, voltage, effective, reactive and apparent power, active, reactive and apparent energy, cos φ, frequency, THD, harmonic (up to 40th harmonic)
Measuring voltagemax. 480 V AC 3~ (ULX-N: max. 277 V AC/240 V DC)
Measuring currentmax. 5 A (AC/DC), via measuring transformers x A/5 A
Measurement error/uncertainty0.3% relative to full scale value (U/I), 0.6% calculated value (see documentation)
Update timenet-synchronous
Monitoring functionphase order, phase failure, phase asymmetry, undervoltage/overvoltage (adjustable)
Electrical isolation2500 V
Current consumption power contacts
Current consumption E-bustyp. 120 mA
Special featuresmains monitoring, precise detection of zero voltage crossing, optional single-phase operation
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 75 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Approvals/markingsCE, UL
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use