![ELM3604-0000 | EtherCAT Terminal, 4-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps](https://multimedia.beckhoff.com/media/elm3604-0000__web_preview.png)
The ELM360x EtherCAT Terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric), which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz in the CoE. The ELM360x basically measures voltages AC/DC and in addition, the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. In voltage measurement mode 12 different measurement ranges from ±20 mV to ±10 V and 0 to 20 V are adjustable.
Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM360x modules for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second. IEPE sensors are often connected via coaxial cables, therefore the ELM360x-0002 feature a BNC connector. The 2-pin version with push-in (ELM360x-0000) on the other hand is ideal for industrial use where a plug is unplugged less frequently for maintenance purposes and fast wiring is much more important.
Available on request as variant with factory calibration certificate or ISO 17025-/DAkkS-compliant certificate including Beckhoff recalibration service.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
System data | ELM360x |
---|---|
Voltage measurement | ±10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…10/20 V (application notes for ±10 V measurement see documentation) |
IEPE measurement | current feed 2/4 mA, can be deactivated, acquisition of the modulated AC voltage, AC/DC coupling (parameterizable high-pass) |
Technical data | ELM3604-0000 |
---|---|
Number of channels | 4 |
Technology | IEPE, voltage measurement |
Signal type | single-ended |
Connection technology | 2-wire |
Connection type | push-in, service plug 2-pin |
Max. sampling rate | max. 50 µs/20 ksps (per channel, simultaneously) |
Oversampling factor | n = 1…100 selectable |
Internal resistance | > 2 MΩ |
Measurement error/uncertainty | typ. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value (DC), see documentation |
Temperature coefficient | typ. < 10 ppm/K |
Functional diagnostics | yes |
Connection diagnostics | broken wire/short circuit |
Distributed clocks | yes, accuracy << 1 µs |
Resolution | 24 bit (incl. sign) |
Electrical isolation channel/channel | no |
Electrical isolation channel/bus | 707 V DC (type test) |
Electrical isolation channel/SGND | 707 V DC (type test) |
Current consumption power contacts | – |
Current consumption E-bus | typ. 650 mA |
Weight | approx. 350 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Thermal dissipation | typ. 3 W |
Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold |
Approvals/markings | CE, UL |
Housing data | ELM-30-xpin |
---|---|
Design form | metal housing with signal LEDs |
Material | zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
Stripping length | 8…9 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use