Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3314-0002 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, electrically isolated

Image similar, may contain optional accessories
EL3314-0002 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, electrically isolated

EL3314-0002 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, electrically isolated

Run
Error 1
Error 2
Error 3
Error 4
+TC1
+TC2
+TC3
+TC4
-TC1
-TC2
-TC3
-TC4
EL3314-0002 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, electrically isolated

EL3314-0002 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, electrically isolated

Thermocouple measurement with Beckhoff components: precise and fast

Thermocouple measurement with Beckhoff components: precise and fast

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3314-0002 analog input terminal allows the direct 2-wire connection of four thermocouples. The channels are electrically isolated from one another and from the E-bus, thus preventing interference and damage due to cross-currents. Various types of thermocouple are supported; the voltage is calculated in temperature directly in the terminal. The terminal can also be used for mV measurements. A broken wire is signaled by the error LEDs and on the fieldbus. Cold junction compensation takes place by means of precise internal temperature measurement at the connecting terminals, but operation with an external cold junction is also possible.

Product status:

regular delivery

Product information

Technical dataEL3314-0002
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Connection method2-wire
Conversion timeapprox. 1.6 s up to 5 ms, depending on configuration and filter setting, default: approx. 110 ms
Voltage measurement±78 mV, ±2,5 V
Resolution24 bit, presentation adjustable: 0.1/0.01/0.001°C or 1 µV per digit
Temperature measurement (thermocouple)type B, C, E, J, K, L, N, R, S, T, U (default setting: type K)
Measurement uncertainty (temperature measurement)at 23°C ambient temperature, with internal cold junction, according type:
B: ±2.2°C; C: ±2.4°C; E: ±1.8°C; J: ±1.9°C; K: ±1.9°C; L: ±1.8°C; N: ±1.9°C; R: ±2.1°C; S: ±2.1°C; T: ±1.8°C; U: ±1.8°C;
for further details see documentation
Measurement uncertainty (voltage measurement)at ±78 mV, 23°C ambient temperature: < ±0.06% (relative to full scale value)
Electrical isolation2500 V functional isolation (test voltage channel/channel and channel/fieldbus, production test)
Current consumption E-bustyp. 200 mA
Current consumption power contacts
Special featureschannel by channel wire break detection, internal and external cold junction, firmware filter adjustable, simultaneous measurement of the channels
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use