DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3024 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential

Image similar, may contain optional accessories
EL3024 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential

EL3024 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential

Run
Error 1
Run
Error 3
Run
Error 2
Run
Error 4
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
+Input 3
-Input 3
+Input 2
-Input 2
+Input 4
-Input 4
EL3024 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential

EL3024 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3024 analog input terminal handles signals in the range from 4 to 20 mA. The current is digitized to a resolution of 12 bits and is transmitted, in an electrically isolated form, to the higher-level automation device. The input channels of the EtherCAT Terminal have differential inputs and possess a common, internal ground potential. The EL3024 combines four channels in one housing. An open lead or overload condition are detected and the terminal status is relayed to the controller via the E-bus. The EtherCAT Terminal indicates its signal state by means of light emitting diodes. The error LEDs indicate an overload condition and a broken wire.

Product status:

regular delivery

Product information

Technical dataEL3024
Number of inputs4 (differential)
Power supplyvia the E-bus
Signal current4…20 mA
Distributed clocks
Internal resistancetyp. 85 Ω + diode voltage
Input filter limit frequency1 kHz
Common-mode voltage UCMmax. 10 V
Conversion time0.625 ms default setting, configurable, multiplex
Resolution12 bit (16 bit presentation incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Surge voltage resistance35 V DC
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 130 mA
Current consumption power contacts
Bit width in the process imageinputs: 16 byte
Configurationno address or configuration setting
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3024EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential
ES3024EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, differential, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use