Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

Image similar, may contain optional accessories
EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

Run
L1 OK
L2 OK
L3 OK
Phase OK
L1 error
L2 error
L3 error
L1
L2
L3
N
IL1
IL2
IL3
IN
EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

BZ3201 | Pluggable inscription cover, foldable, printed

EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

EL3403-0026 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, without EMC discharge

BZ3201 | Pluggable inscription cover, foldable, printed

The EL3403 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network. The voltage is measured via the direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3403 version, the effective power and the energy consumption for each phase are calculated. The root-mean-square value of voltage U, current I and the effective power P, apparent power S, reactive power Q, frequency F and phase shift angle cos φ can be derived. The EL3403 provides a comprehensive network analysis and an energy management option.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: EL3443

Product information

Technical dataEL3403-0026
Number of inputs3 x current, 3 x voltage
Wiring2-wire
Ground reference (input)single-ended
Oversampling factor
Distributed clocks
Conversion timemains-synchronous
Measured valuescurrent (I1, I2, I3), voltage, effective power, reactive power, apparent power, energy, cos φ, frequency
Measuring voltagemax. 500 V AC 3~ (ULX-N: max. 288 V AC)
Measuring currentmax. 1 A (AC), via measuring transformers x A/1 A
Resolution1 μA, 0.1 mV, 10 mW
Measurement error/uncertainty0.5% relative to full scale value (U/I), 1% calculated value
Measuring proceduretrue RMS
Update timenet-synchronous
Electrical isolation1500 V
Current consumption E-bustyp. 120 mA
Current consumption power contacts
Bit width in the process image62 byte PM input, 3 byte PM output
Special featurestrue RMS value calculation, optional single-phase operation
Weightapprox. 75 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Plug-in wiring levelfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use