
The job of the EL3052 analog input terminal is to supply power to measuring transducers located in the field and to transmit analog measurement signals with electrical isolation to the automation device. The voltage for the sensors is supplied to the terminals via the power contacts. The power contacts can optionally be supplied with operating voltage in the standard way or via a supply terminal (EL9xxx) with electrical isolation. The input electronics are independent of the supply voltage of the power contacts. The reference potential for the inputs is the 0 V power contact. The EtherCAT Terminal indicates its signal state by means of light emitting diodes. The error LEDs indicate an overload condition and a broken wire.
Product status:
regular delivery
Product information
Technical data | EL3052 |
---|---|
Number of inputs | 2 (single-ended) |
Power supply | via the E-bus |
Signal current | 4…20 mA |
Distributed clocks | – |
Internal resistance | typ. 85 Ω |
Input filter limit frequency | 1 kHz |
Dielectric strength | max. 30 V |
Conversion time | 0.625 ms default setting, configurable, multiplex |
Resolution | 12 bit (16 bit presentation incl. sign) |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Electrical isolation | 500 V (E-bus/signal voltage) |
Current consumption E-bus | typ. 130 mA |
Current consumption power contacts | – |
Bit width in the process image | inputs: 8 byte |
Special features | standard and compact process image, activatable FIR/IIR filters, limit value monitoring |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Weight | approx. 60 g |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, CCC, ATEX, IECEx |
Protect. rating/installation pos. | IP20/variable |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL3052 | EtherCAT Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended |
ES3052 | EtherCAT Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use