DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 kspsPreferred type

Image similar, may contain optional accessories
EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

Run
Error
Ch 1…2
Power contact
+24 V DC
Power contact 0 V
Ch 1 U+
Ch 2 U+
+24 V DC
+24 V DC
GND
GND
Ch 1 I-
Ch 2 I-
EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL307x, EL4x7x: The new generation of multi-functional analog terminals

A new generation of Beckhoff analog I/Os

A new generation of Beckhoff analog I/Os

The EL3072 and EL3074 analog input terminals are the 10 V/20 mA universal inputs of the 16-bit class. The EL3072 has two single parameterizable inputs. Signals either in the range -10/0…+10 V or in the range -20/0/+4…+20 mA can be processed by each channel. Physically, the voltage and current signals should be connected to different terminal points. Each channel should then be set by the controller/TwinCAT to U or I mode via CoE. The voltage and current inputs are single-ended, which means that one connection point of each channel is connected in the terminal to +24 V or GND. All inputs are digitized with a resolution of 16 bits and transmitted electrically isolated to the higher-level automation device. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.

Product status:

regular delivery

Product information

Technical dataAnalog input
Number of inputs2
Functionvoltage measurement, current measurement
Wiring2-wire
Ground reference (input)single-ended
Max. sampling ratemin. 500 µs (max. 2 ksps) per channel
Sampling typemultiplex, approx. 60 µs delay between. Ch1/2
Internal resistancevoltage: typ. > 200 kΩ, current: typ. 85 Ω
Input filter limit frequency1 kHz
Rise time3 ms typ. (0…90%)
Dielectric strengthmax. 30 V (voltage and current measurement)
Overcurrent protectiontyp. < 50 mA
Measuring range, nominal-10/0…+10 V | -20/0/+4…+20 mA
Measuring range, technical-10.73…+10.73 V | -21.47…+21.47 mA
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation channel/channelno
Operating temperature-25…+60°C
Technical dataGeneral
Power supplyvia the E-bus
Distributed clocks
Electrical isolationchannel/E-bus: functional separation 707 V DC type test
Current consumption E-bustyp. 125 mA
Special featuresU/I parameterizable, ExtendedRange 107 %, standard and compact process image, FIR/IIR filter activatable
Weightapprox. 65 g
Operating temperature-25…+60°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use