DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3702-0015 | EtherCAT Terminal, 2-channel analog input, voltage, ±150 mV, 16 bit, oversampling

Image similar, may contain optional accessories
EL3702-0015 | EtherCAT Terminal, 2-channel analog input, voltage, ±150 mV, 16 bit, oversampling

EL3702-0015 | EtherCAT Terminal, 2-channel analog input, voltage, ±150 mV, 16 bit, oversampling

Run 1
Run 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
GND
Shield
+Input 2
-Input 2
GND
Shield
EL3702-0015 | EtherCAT Terminal, 2-channel analog input, voltage, ±150 mV, 16 bit, oversampling

EL3702-0015 | EtherCAT Terminal, 2-channel analog input, voltage, ±150 mV, 16 bit, oversampling

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

Distributed Clocks: the integrated time management system in EtherCAT

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3702-0015 analog input terminal handles signals in the range between -150 and +150 mV and is thus ideally suited for the measurement of shunts and Rogowski coils with built-in integrator. The voltage is digitized to a resolution of 16 bits, and is transmitted, electrically isolated, to the controller. The signals are oversampled with an adjustable, integer multiple (oversampling factor: n) of the bus cycle time (n microcycles per bus cycle). For each microcycle, the EtherCAT Terminal generates a process data block that is transferred collectively during the next bus cycle. The time base of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. This procedure enables the temporal resolution of the analog input signals to be increased to n times the bus cycle time. In conjunction with the EL47xx (analog output terminal with oversampling), responses with equidistant time intervals, e.g. in the event of a threshold value being exceeded, become possible. The distributed clocks function enables several EL3702-0015 devices to be synchronized in almost any configuration. The maximum sampling rate per channel is 100 ksamples/s (100,000 samples/s).

Product status:

regular delivery

Product information

Technical dataEL3702-0015
Number of inputs2 (differential)
Power supplyvia the E-bus
Signal voltage-150…+150 mV
Max. sampling ratemax. 10 µs/100 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 100 ksamples/s)
Input signal bandwidth0…30 kHz recommended
Distributed clocksyes
Distributed clock precision<< 1 µs
Internal resistance> 200 kΩ
Input filter limit frequency80 kHz
Common-mode voltage UCMmax. 35 V
Conversion time~ 10 µs per sample
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% up to 10 Hz (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 200 mA
Current consumption power contacts
Bit width in the process imageinput: n x 2 x 16 bit data; optionally 2 x 16 bit cycle counter, 4 byte StartNextLatch time
Special featuresoversampling
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use