Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3602-0002 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC

Image similar, may contain optional accessories
ELM3602-0002 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC

ELM3602-0002 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC

Run
OK ch 1
OK ch 2
Ch 1
Ch 2
ELM3602-0002 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC

ELM3602-0002 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

For demanding applications: calibrated analog inputs

SPS 2019: Beckhoff Measurement Modules

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The ELM360x EtherCAT Terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric), which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz in the CoE. The ELM360x basically measures voltages AC/DC and in addition, the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. In voltage measurement mode 12 different measurement ranges from ±20 mV to ±10 V and 0 to 20 V are adjustable.

Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM360x modules for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second. IEPE sensors are often connected via coaxial cables, therefore the ELM360x-0002 feature a BNC connector. The 2-pin version with push-in (ELM360x-0000) on the other hand is ideal for industrial use where a plug is unplugged less frequently for maintenance purposes and fast wiring is much more important.

Available on request as variant with factory calibration certificate or ISO 17025-/DAkkS-compliant certificate including Beckhoff recalibration service.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM360x
Voltage measurement±10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…10/20 V (application notes for ±10 V measurement see documentation)
IEPE measurementcurrent feed 2/4 mA, can be deactivated, acquisition of the modulated AC voltage, AC/DC coupling (parameterizable high-pass)
Technical dataELM3602-0002
Number of channels2
TechnologyIEPE, voltage measurement
Signal typesingle-ended
Connection technology2-wire
Connection typeBNC, shielded
Max. sampling ratemax. 20 µs/50 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable
Internal resistance> 2 MΩ
Measurement error/uncertaintytyp. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value (DC), see documentation
Temperature coefficienttyp. < 10 ppm/K
Functional diagnosticsyes
Connection diagnosticsbroken wire/short circuit
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation channel/channelno
Electrical isolation channel/bus707 V DC (type test)
Electrical isolation channel/SGND707 V DC (type test)
Current consumption power contacts
Current consumption E-bustyp. 460 mA
Weightapprox. 350 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-BNC
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
WiringBNC

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use