DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3161 | EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended

EL3161 | EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended

EL3161 | EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended

Run LED
Power contact
+24 V
Power contact 0 V
Input 1
+24 V
0 V
Shield
+24 V
0 V
Shield
Top view 
Contact assembly 
EL3161 | EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended

EL3161 | EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended

Distributed Clocks: the integrated time management system in EtherCAT

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Distributed Clocks: the integrated time management system in EtherCAT

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3161 analog input terminal processes signals in the range between 0 and 10 V. The voltage is digitized to a resolution of 16 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminal have the reference ground as common ground potential. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEL3161
Number of inputs1 (single-ended)
Power supplyvia the E-bus
Signal voltage0…10 V
Distributed clocksyes
Internal resistance> 200 kΩ
Input filter limit frequency5 kHz
Dielectric strengthmax. 30 V
Conversion time~ 35 µs
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 130 mA
Bit width in the process image1 x 16 bit input, 1 x 8 bit status
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3161EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended
ES3161EtherCAT Terminal, 1-channel analog input, voltage, 0…10 V, 16 bit, single-ended, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use